,Model##other##,Temperature Rating##Piping_Temperature##Fahrenheit,K-Factor##other##,Frame Material##other##,Part Number##other##,Application##other##,Occupancy##other##,Approvals##other##,Description##other##,URL##other##,Element##other##,Orifice Size##Pipe_Size##inches,ND##length##inches,Upright##other##,Pendent##other##,Incremental Length##length##inches,Maximum Length##length##inches,Minimum Length##length##inches
VK174 - 08388UAB - K5.6 (80) - 155F - Standard Brass,VK174,155.0,5.6,VK - Brass,08388UAB,Standard Spray,Light,"cULus, FM, UL",VK174 - QR Dry Horizontal Sidewall Sprinkler (K5.6),https://www.vikinggroupinc.com/qr-dry-horizontal-sidewall-sprinkler-k56,3mm Glass Bulb,0,1.0,0,0,0.5,47.0,3.0
VK174 - 08388UAD - K5.6 (80) - 175F - Standard Brass,VK174,175.0,5.6,VK - Brass,08388UAD,Standard Spray,Light,"cULus, FM, UL",VK174 - QR Dry Horizontal Sidewall Sprinkler (K5.6),https://www.vikinggroupinc.com/qr-dry-horizontal-sidewall-sprinkler-k56,3mm Glass Bulb,0,1.0,0,0,0.5,47.0,3.0
VK174 - 08388UAE - K5.6 (80) - 200F - Standard Brass,VK174,200.0,5.6,VK - Brass,08388UAE,Standard Spray,Light,"cULus, FM, UL",VK174 - QR Dry Horizontal Sidewall Sprinkler (K5.6),https://www.vikinggroupinc.com/qr-dry-horizontal-sidewall-sprinkler-k56,3mm Glass Bulb,0,1.0,0,0,0.5,47.0,3.0
VK174 - 08388UAG - K5.6 (80) - 286F - Standard Brass,VK174,286.0,5.6,VK - Brass,08388UAG,Standard Spray,Light,"cULus, FM, UL",VK174 - QR Dry Horizontal Sidewall Sprinkler (K5.6),https://www.vikinggroupinc.com/qr-dry-horizontal-sidewall-sprinkler-k56,3mm Glass Bulb,0,1.0,0,0,0.5,47.0,3.0
VK174 - 08388UFB - K5.6 (80) - 155F - Chrome,VK174,155.0,5.6,VK - Chrome,08388UFB,Standard Spray,Light,"cULus, FM, UL",VK174 - QR Dry Horizontal Sidewall Sprinkler (K5.6),https://www.vikinggroupinc.com/qr-dry-horizontal-sidewall-sprinkler-k56,3mm Glass Bulb,0,1.0,0,0,0.5,47.0,3.0
VK174 - 08388UFD - K5.6 (80) - 175F - Chrome,VK174,175.0,5.6,VK - Chrome,08388UFD,Standard Spray,Light,"cULus, FM, UL",VK174 - QR Dry Horizontal Sidewall Sprinkler (K5.6),https://www.vikinggroupinc.com/qr-dry-horizontal-sidewall-sprinkler-k56,3mm Glass Bulb,0,1.0,0,0,0.5,47.0,3.0
VK174 - 08388UFE - K5.6 (80) - 200F - Chrome,VK174,200.0,5.6,VK - Chrome,08388UFE,Standard Spray,Light,"cULus, FM, UL",VK174 - QR Dry Horizontal Sidewall Sprinkler (K5.6),https://www.vikinggroupinc.com/qr-dry-horizontal-sidewall-sprinkler-k56,3mm Glass Bulb,0,1.0,0,0,0.5,47.0,3.0
VK174 - 08388UFG - K5.6 (80) - 286F - Chrome,VK174,286.0,5.6,VK - Chrome,08388UFG,Standard Spray,Light,"cULus, FM, UL",VK174 - QR Dry Horizontal Sidewall Sprinkler (K5.6),https://www.vikinggroupinc.com/qr-dry-horizontal-sidewall-sprinkler-k56,3mm Glass Bulb,0,1.0,0,0,0.5,47.0,3.0
VK174 - 08388UMG/W - K5.6 (80) - 286F - White-Polyester,VK174,286.0,5.6,VK - White Polyester,08388UMG/W,Standard Spray,Light,"cULus, FM, UL",VK174 - QR Dry Horizontal Sidewall Sprinkler (K5.6),https://www.vikinggroupinc.com/qr-dry-horizontal-sidewall-sprinkler-k56,3mm Glass Bulb,0,1.0,0,0,0.5,47.0,3.0
VK174 - 08388UMB/W - K5.6 (80) - 155F - White-Polyester,VK174,155.0,5.6,VK - White Polyester,08388UMB/W,Standard Spray,Light,"cULus, FM, UL",VK174 - QR Dry Horizontal Sidewall Sprinkler (K5.6),https://www.vikinggroupinc.com/qr-dry-horizontal-sidewall-sprinkler-k56,3mm Glass Bulb,0,1.0,0,0,0.5,47.0,3.0
VK174 - 08388UME/W - K5.6 (80) - 200F - White-Polyester,VK174,200.0,5.6,VK - White Polyester,08388UME/W,Standard Spray,Light,"cULus, FM, UL",VK174 - QR Dry Horizontal Sidewall Sprinkler (K5.6),https://www.vikinggroupinc.com/qr-dry-horizontal-sidewall-sprinkler-k56,3mm Glass Bulb,0,1.0,0,0,0.5,47.0,3.0
VK174 - 08388UJNB - K5.6 (80) - 155F - Nickel PTFE (ENT),VK174,155.0,5.6,VK - Nickel PTFE,08388UJNB,Standard Spray,Light,"cULus, FM, UL",VK174 - QR Dry Horizontal Sidewall Sprinkler (K5.6),https://www.vikinggroupinc.com/qr-dry-horizontal-sidewall-sprinkler-k56,3mm Glass Bulb,0,1.0,0,0,0.5,47.0,3.0
VK174 - 16456UFB - K5.6 (80) - 155F - Chrome,VK174,155.0,5.6,VK - Chrome,16456UFB,Standard Spray,Light,"cULus, FM, UL",VK174 - QR Dry Horizontal Sidewall Sprinkler (K5.6),https://www.vikinggroupinc.com/qr-dry-horizontal-sidewall-sprinkler-k56,3mm Glass Bulb,0,1.0,0,0,0.5,47.0,3.0
VK174 - 16456UAG - K5.6 (80) - 286F - Standard Brass,VK174,286.0,5.6,VK - Brass,16456UAG,Standard Spray,Light,"cULus, FM, UL",VK174 - QR Dry Horizontal Sidewall Sprinkler (K5.6),https://www.vikinggroupinc.com/qr-dry-horizontal-sidewall-sprinkler-k56,3mm Glass Bulb,0,1.0,0,0,0.5,47.0,3.0
VK174 - 08388UMD/W - K5.6 (80) - 175F - White-Polyester,VK174,175.0,5.6,VK - White Polyester,08388UMD/W,Standard Spray,Light,"cULus, FM, UL",VK174 - QR Dry Horizontal Sidewall Sprinkler (K5.6),https://www.vikinggroupinc.com/qr-dry-horizontal-sidewall-sprinkler-k56,3mm Glass Bulb,0,1.0,0,0,0.5,47.0,3.0
VK174 - 08388UJNG - K5.6 (80) - 286F - Nickel PTFE (ENT),VK174,286.0,5.6,VK - Nickel PTFE,08388UJNG,Standard Spray,Light,"cULus, FM, UL",VK174 - QR Dry Horizontal Sidewall Sprinkler (K5.6),https://www.vikinggroupinc.com/qr-dry-horizontal-sidewall-sprinkler-k56,3mm Glass Bulb,0,1.0,0,0,0.5,47.0,3.0
VK174 - 16456UAB - K5.6 (80) - 155F - Standard Brass,VK174,155.0,5.6,VK - Brass,16456UAB,Standard Spray,Light,"cULus, FM, UL",VK174 - QR Dry Horizontal Sidewall Sprinkler (K5.6),https://www.vikinggroupinc.com/qr-dry-horizontal-sidewall-sprinkler-k56,3mm Glass Bulb,0,1.0,0,0,0.5,47.0,3.0
VK174 - 16456UFE - K5.6 (80) - 200F - Chrome,VK174,200.0,5.6,VK - Chrome,16456UFE,Standard Spray,Light,"cULus, FM, UL",VK174 - QR Dry Horizontal Sidewall Sprinkler (K5.6),https://www.vikinggroupinc.com/qr-dry-horizontal-sidewall-sprinkler-k56,3mm Glass Bulb,0,1.0,0,0,0.5,47.0,3.0
VK174 - 08388UJNE - K5.6 (80) - 200F - Nickel PTFE (ENT),VK174,200.0,5.6,VK - Nickel PTFE,08388UJNE,Standard Spray,Light,"cULus, FM, UL",VK174 - QR Dry Horizontal Sidewall Sprinkler (K5.6),https://www.vikinggroupinc.com/qr-dry-horizontal-sidewall-sprinkler-k56,3mm Glass Bulb,0,1.0,0,0,0.5,47.0,3.0
VK174 - 16456UJNE - K5.6 (80) - 200F - Nickel PTFE (ENT),VK174,200.0,5.6,VK - Nickel PTFE,16456UJNE,Standard Spray,Light,"cULus, FM, UL",VK174 - QR Dry Horizontal Sidewall Sprinkler (K5.6),https://www.vikinggroupinc.com/qr-dry-horizontal-sidewall-sprinkler-k56,3mm Glass Bulb,0,1.0,0,0,0.5,47.0,3.0
VK174 - 08388UMB/B - K5.6 (80) - 155F - Black-Polyester,VK174,155.0,5.6,VK - Black Polyester,08388UMB/B,Standard Spray,Light,"cULus, FM, UL",VK174 - QR Dry Horizontal Sidewall Sprinkler (K5.6),https://www.vikinggroupinc.com/qr-dry-horizontal-sidewall-sprinkler-k56,3mm Glass Bulb,0,1.0,0,0,0.5,47.0,3.0
